Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Metal Manivelalı Kelepçeler

 (5 Ürün grupları)

Liste Kılavuz

Kanca ve Mandal Manivelalı Kelepçe

Latch and hook toggle clamps are specifically designed to securely hold workpieces in place during production or assembly, ensuring stability, a firm grip, and straightforward fastening and release.

These clamps feature a low-profile design, making them suitable for applications with height restrictions. They also offer adjustable tension, ergonomic grips, and quick-release functionality for ease of use. The clamping force is directed toward the clamp, typically against another surface, although it can also be used for tension clamping depending on application.

The handle is horizontally positioned allowing two faces to be fastened together on the same plane or at 90 degrees. Used in industries such as woodworking, and manufacturing.

Manivelalı Kıskaçlar

Manuel Plier Clamps have a pivoting jaw to allow a large depth when clamping awkward profiles. The jaw spindle can be pre-set during repetitious action to achieve the optimum clamping distance and pressure.

Series Code :SR5451

Seri Kodu: SR5451

Dikey Manivelalı Kelepçe

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

Series Code :SRG0004

Seri Kodu: SRG0004

Yatay Manivelalı Kelepçeler

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

Series Code :SRG0005

Seri Kodu: SRG0005

İtmeli-Çekmeli Manivelalı Kelepçe

Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.

Series Code :SR5448

Seri Kodu: SR5448