Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(6 Ürün grupları)
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.
These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).
Available in a range of lengths to suit your application.
Cam Dowels are used in combination with Cam Locks. They are a type of bolt fitting that are primarily used for connecting panels together. Commonly used in wooden furniture assemblies, Cam Dowels are ideal for self-assembly and flat-pack furniture projects.
These Cam Dowels have a pozi style head and offer a choice of drive types, including; L20, L21, L34.4, L41 and L44.4. They are part of an extended range of furniture connector fittings that can be purchased separately.
T-Somunlar; Ayarlanabilir Ayaklar, Eğim Kızakları, Tekerlekler, Kilitleme Cıvataları ve diğer mobilya montaj uygulamalarıyla birlikte kullanmak için idealdir. Elle veya otomatik montaj sırasında dönmeyi önlemek için kendi kendini kilitler.
Bu somunların montajı kolaydır, sadece önceden açılmış deliğe yerleştirmek ve çekiçle hafifçe vurarak yerine oturtmak yeterlidir.
Uygulamanıza uygun, çeşitli diş boyutlarında mevcuttur.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.