Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Kaymayı Önleyici Kubbe Somun

 (4 Ürün grupları)

Liste Kılavuz

Bombe Başlı Somunlar - Naylon

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: Nylon
  • Colour: Natural, Black
  • DIN 1587 rated


Series Code :SR1955

Seri Kodu: SR1955

Sıkı Geçme Ayaklar

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573

Seri Kodu: SR1573

Tırnak Milli Ayak

Ayağın mantara benzeyen şekli sebebiyle bazen Mantar Kızaklar olarak anılan Tırnak Milli Ayaklar, milli tekerlekler veya milli ayaklar için cazip bir alternatiftir. Uygulamanın ayağına ve tabanına takıldıklarında mobilyanın çizmeden ve kolayca kaymasını sağlarlar. Özellikle parke veya lamine yüzeylerde ileri geri hareket etmesi muhtemel tekerlekten daha fazla denge sunarlar.

Tırnak Milli Ayak çeşitlerimiz bir Siyah Poliamit (PA) taban veya ayak ve Galvanize Çelik mil içerir. Kavrama mili sayesinde kolayca takılır, düz PA taban da rahat hareket kabiliyeti sunar.

Farklı uygulama ihtiyaçlarına göre altı tip vardır. Tip 4'ün tabanı boştur.

Vidalı Tampon Ayaklar

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Series Code :SR1590

Seri Kodu: SR1590