Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Polycarbonate Pullar

 (2 Ürün grupları)

Liste Kılavuz

Tutucu Pullar

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural


Series Code :SR1945

Seri Kodu: SR1945

Yassı Pullar - Plastik

Plastic Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PVC, POM, PEEK, PP, PC, PVDF
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Seri Kodu: SR1929