Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

RoHS Metrik Dişler Furniture & Metal Fabrication

 (8 Ürün grupları)

Liste Kılavuz

Esnek Uç Kapakları - Standart

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Esnek Vinil Çekme Kulaklı Kapaklar - Yüksek Isı

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Bir çekme tırnağı içeren Yüksek Sıcaklıklı Esnek Kapaklar, dişli veya düz uygulamalara takılıp çıkarılabilir.

  • Özgün tasarımı sayesinde her kapak çok çeşitli çaplara uyar.
  • Kolay montaj ve sökme.
Malzeme: Flexible PVC Renk: Yellow Seri Kodu: SR1072

Kolay Çekmeli Maskeleme Kapakları

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Seri Kodu: SR1096, SR6119, SR5755, SR1066

Konik Kapaklar ve Tapalar - Standart

Standart Konik Kapaklar ve Tapalar, kapak veya tapa olarak kullanılmak üzere tasarlanmış çok yönlü parçalardır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli tapalar veya kapaklar genellikle depolama ve taşıma sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarıma sahip çift işlevli parçalar kolayca takılıp çıkarılır. Kapsamlı ürün grubunda, 2,9 mm ila 345 mm arasında çok çeşitli boyutlar sunulur.

  • Tapa tasarımı birçok iç ve dış çapa uygundur.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE Renk: Red, Blue, Black, Clear, Yellow Seri Kodu: SR1000, SR1111, SRF0020

Unicap Kapatma Kapakları

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Seri Kodu: SR1801

Vida Kapatma Kapakları

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone, LDPE
  • Colour: Black, White, Grey


Seri Kodu: SR1628, SR1813

Yaylı Tapalar

Yaylı Tapalar, bileşenlere takıp çıkarmayı kolaylaştırmak için tasarlanmıştır. Parçayı kir, toz ve partikül girişine karşı korur.

Kolayca takılıp çıkarılır. Bir kez yerine oturtulduktan sonra tek bir döndürme hareketiyle güvenli ve sıkı bir şekilde yerleşir. Tepedeki merkezi kulak, sıkıştırırken veya çıkarırken sıkı kavrama sağlar.Bu ürünler Metrik, BSP, UNF ve JIC dişli hidrolik bağlantı elemanları için uygundur.

Parçalar çeşitli diş boyutlarına ve stillerine uygundur.

  • Kolayca takılıp çıkarılır. Bir kez yerine oturtulduktan sonra tek bir döndürme hareketiyle güvenli ve sıkı bir şekilde yerleşir.
  • Tepedeki merkezi kulak, sıkıştırırken veya çıkarırken sıkı kavrama sağlar.
  • Metrik, BSP ve UNF dişler için uygundur.
Malzeme: LDPE Renk: Red, Yellow, Blue Seri Kodu: SR1010, SRTFUP, SR1119, SR1008

Yuvarlak Vinil Uç Kapakları

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Seri Kodu: SR1044