Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Ayarlanabilir Stainless Steel Açık

 (7 Ürün grupları)

Liste Kılavuz

Ayarlanabilir Ayaklar - Krom Kapaklı

These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).

Series Code :SR5442

Seri Kodu: SR5442

Ayarlanabilir Çekmece Sürgüsü ve Tutucu

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

Series Code :SR5028

Seri Kodu: SR5028

Baskılı Sürgüler - Ayarlanabilir

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Seri Kodu: SR5547

Makine Tesviye Ayakları

Makine Tevsiye Ayakları hafif hizmet tipi uygulamalar için uygun maliyetli bir çözümdür. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.

Tevsiye Ayakları - Cıvata Tespitli/Düşük Profilli

Döner Metal Tabanlı Saplama Montajlı Tesviye Ayakları makineleri konveyörlere monte etmek için kalıcı çözüm sağlar. Bu ayaklar mafsallı bir tablaya, hassaslık ve diş güçü sağlamak üzere imal edilmiş bir saplamaya sahiptir.

Çeyrek Tur - Modüler Yıldız Topuz

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Çeyrek Tur Sürgüler - T-Kulp

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately