Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Dişli Kör Perçin Tekerlekler

 (9 Ürün grupları)

Liste Kılavuz

Batmayan Tekerlekler

Batmayan Kasterlerimiz ıslak ve kuru koşullarda kullanılmak üzere tasarlanmıştır. Hassas veya cilalı yassı cisimlerin sorunsuzca hareket etmesini sağlar. Bilyeler iki farklı malzeme ve renk seçeneğinde sunulur. Kırmızı poliüretan (Shore A 90-95) bilye, daha uzun ömürlüdür. Siyah kauçuk (Shore A 80-85) ise çoğu diğer uygulamaya uygundur. Ayarlanabilir yükseklik bu ürünü çok pratik hale getirir. BZP mil içerir. İhtiyacınıza uygun olarak sağ veya sol elle kullanılabilir. Tam veya yarı kurulu, ayrıca 'sadece bilye' olarak mevcuttur.

Boydan Boya Dişli Saplama ve Çubuklar

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Seri Kodu: SR1985

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769

Perçin Tabancaları

This Rivet Gun is a combination setting tool that is suitable for use with Pop Rivets. Ideal for one-hand applications, the single handed operation allows you to decrease the pressure required for riveting by up to 40 percent. This is achieved because operating force increases as a users hand closes around the lever; this force is fully taken advantage of by way of the special lever with an ergonomic design. This makes the installation of blind rivets quick and easy, but also comfortable.

The rivet gun has a robust design that offers secure riveting. It also features a used rivet mandrel container. The jaw mechanism grips the rivet mandrel firmly after breaking, which can then be released once more by pressing the lever forwards. The long stroke is handy for highly blind rivets.

  • Stoke Length:16.2mm
  • Single-handed, manual operation
  • Made from black and blue plastic
  • Suitable for use with our range of Plastic Blind Rivets

This Rivet Gun also features a working range that is suitable for use with Aluminium Blind Rivets up to 5mm in diameter and Stainless Steel or Steel Blind Rivets up to 4mm in diameter that are available to buy elsewhere.

Pop Perçinler

Pop Perçinler genellikle panoya erişim kısıtlı olduğunda veya tek tarafında erişim olmadığında kullanışlı bağlantı elemanlarıdır. Yani uygulamanın arka (kör) tarafından takılıp bileşenleri bir arada tutarlar.

Hafif ve orta ağırlıktaki işlere uygun olan perçinler; yapışkan, vida veya cıvata yerine kullanılabilir. Pop Perçinler iki malzemeyi birbirine kalıcı olarak birleştirir. İnce uygulamalar için ideal olup ahşap, metal ve plastik gibi malzemeler için de uygundur.

Çekiç veya özel perçin aletiyle kolayca takılır. Pop Perçinler, perçinlenen iki malzemeden dar pano deliklerine geçer.

Pop Perçin çeşitlerimiz sağlam ama hafiftir. İyi elektrik yalıtım özelliklerinin yanı sıra, titreşim, aşınma ve korozyon direnci de sunar.

  • Malzemeler: Naylon 6/6 ve Polikarbonat (PC) içeren Naylon 6
  • Renkler: Bej, Siyah, Gri, Doğal ve Beyaz
  • UL94 V2 Alev Geciktirici Standardı seçenekleri

Bu ürünler, ayrı satılan Perçin Tabancası kullanarak takılabilen seçenekler sunar.

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621

Yüksek Sıcaklık Tekerlekleri

Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.