Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(14 Ürün grupları)
Batmayan Kasterlerimiz ıslak ve kuru koşullarda kullanılmak üzere tasarlanmıştır. Hassas veya cilalı yassı cisimlerin sorunsuzca hareket etmesini sağlar. Bilyeler iki farklı malzeme ve renk seçeneğinde sunulur. Kırmızı poliüretan (Shore A 90-95) bilye, daha uzun ömürlüdür. Siyah kauçuk (Shore A 80-85) ise çoğu diğer uygulamaya uygundur. Ayarlanabilir yükseklik bu ürünü çok pratik hale getirir. BZP mil içerir. İhtiyacınıza uygun olarak sağ veya sol elle kullanılabilir. Tam veya yarı kurulu, ayrıca 'sadece bilye' olarak mevcuttur.
Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.
Seri Kodu: SR1985
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Series Code :SR5616
Seri Kodu: SR5616
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629
Seri Kodu: SR5629
İçten Dişli Kam Kolları alet kullanmadan hızlı tespit ve söküme izin verir ve kenetlemenin ince ayarına imkan sağlar. Tutamağı serbest bırakmak kolu sıkıştırma ya da gevşetme için boşaltırken eklenti veya saplama sabit kalır.
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769
Seri Kodu: SR5769
Dişi Konik Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Konik tutamak, erkek diş açılmış uygulamalara monte edildiğinde azami kaldıraç gücü için uygun konumlandırma imkanı sağlar.
Erkek Konik Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Konik tutamak, dişi diş açılmış uygulamalara monte edildiğinde azami kaldıraç gücü için uygun konumlandırma imkanı sağlar.
Dişi Gözyaşı Damlası Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Gözyaşı damlası tutamak, azami kaldıraç gücü için uygun konumlandırmanın yanı sıra, yerden tasarruf eder ve tutamağın ortalıkta olmamasını sağlar.
Erkek Gözyaşı Damlası Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Gözyaşı damlası tutamak azami kaldıraç gücü için uygun konumlandırmanın yanı sıra, yerden tasarruf eder ve tutamağın ortalıkta olmamasını sağlar.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Series Code :SR5621
Seri Kodu: SR5621
Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.
Dişi Kelepçeleme Tutamakları - Düz Tutamak
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.