Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(5 Ürün grupları)
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
Zarif görünümlü bu kasterler genellikle ofis ve benzeri ticari tesislerde kullanılan ekipman için harika bir seçenektir. Mobilya ve Ofis Kasterleri çeşitlerimiz çalışma masaları, pedestallar, depo el arabaları, toplantı masaları vb uygulamalarda kullanılır. Bu ürünler Kauçuk, Naylon, Çinko Kaplama Çelik ve diğer malzemelerde sunulur. Uygulamanız uygun Küre, Çift Hareketli Tekerlekli, Cıvata Delikli, Telli Jantlı Tekerlekli, Tırtıklı Milli Tekerlek gibi çeşitli tiplerde mevcuttur. Ürünlerimiz birçok farklı yük kapasitesi ve boyutta sunulur.
Tıbbi Amaçlı Kasterler sağlık sektöründe; hastane, bakım evi, laboratuvar ve benzeri diğer kurumlara ekipmanların taşınmasında çok büyük öneme sahiptir. Girdiğiniz her sağlık tesisinde monitörler ve cihazlar, ventilatörler, yataklar, medikal arabalar ve el arabaları, kaldıraçlar ve tekerlekli arabalar ile kaster ve tekerlek kullanan diğer tüm taşınabilir ekipmanları görürsünüz. Kapsamlı ürün yelpazemiz farklı kaster türleri içerir: Levina, Linea, Çift Hareketli Tekerlek, Döner, Sabit Plakalı Tekerlek ve diğerleri. Kaster ürünlerimiz Poliüretan, Çinko Kaplamalı Çelik ve Naylon gibi çeşitli renk ve malzemede sunulur: Uygulamanızın ihtiyaçlarına uygun pek çok yük kapasitesi ve boyut seçenekleri bulunur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.