Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Yaylı Klipsler Sonsuz Vidalı Tekerlekler

 (7 Ürün grupları)

Liste Kılavuz

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769

Sonsuz Vidalı Hortum Kelepçeleri

These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.

Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.

  • Material: Stainless Steel
  • Colour: Natural


Seri Kodu: SR6121, SR6100

Yaylı Klipsler

These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.

Series Code :SR2173

Seri Kodu: SR2173

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621

Yüksek Sıcaklık Tekerlekleri

Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.