Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Square Yuvarlak Başlı Alüminyum

 (3 Ürün grupları)

Liste Kılavuz

Boru Destekleri

Aluminium square structural framining tube support, available in a choice of grey or black and for multiple hole sizes.

Kare Dişli Boru Eklentileri

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Cast Aluminium Alloy, PA, Nylon, HDPE, Steel, HIPS, HDPE With Metal Insert
  • Colour: Natural, Black, Grey, Zinc


Seri Kodu: SR1570, SR1567, SR5437, SR5731, SR1571, SR1430

Taban Plakası Bağlantı Kelepçesi

Structural tubing clamp base made, available in aluminium or steel and suitable for a selection of hole sizes.