This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|
$11.407 - $12.6394 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
Bright Chrome Plating
|
|
|
||
$12.1489 - $13.4614 | Request the lead time here |
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
7.0 mm Triangle Key
|
||
$6.007 - $6.6559 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
$5.3002 - $5.8728 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Pocked Chrome Plating
|
0.197 in
5.0 mm
|
4.0 mm Double Bit Key
|
||
$75.2936 - $83.4279 | Request the lead time here |
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
3.0 mm Double Bit Key
|
||
$9.4822 - $10.5065 | Request the lead time here |
1.634 in
41.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
8.0 mm Square With Slot
|
||
$55.9207 - $61.962 | Request the lead time here |
1.496 in
38.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
7.0 mm Square Key
|
||
$54.9751 - $60.9143 | Request the lead time here |
1.142 in
29.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
$13.9365 - $15.4421 | Request the lead time here |
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
|
||
$7.1916 - $7.9686 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Pocked Chrome Plating
|
0.197 in
5.0 mm
|
|
||
$11.29 - $12.5097 | Request the lead time here |
1.319 in
33.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.472 in
12.0 mm
|
Slotted Key
|
||
$10.5319 - $11.6697 | Request the lead time here |
1.89 in
48.0 mm
|
|
|
Bright Chrome Plating
|
|
8.0 mm Square Key
|
||
$13.4999 - $14.9584 | Request the lead time here |
2.205 in
56.0 mm
|
|
|
Bright Chrome Plating
|
|
7.0 mm Triangle Key
|
||
Request the lead time here |
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
|
|
0.236 in
6.0 mm
|
7.0 mm Square Key
|
|||
$11.4777 - $12.7176 | Request the lead time here |
1.024 in
26.0 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.315 in
8.0 mm
|
Double Bit Insert
|
||
$51.5524 - $57.1218 | Request the lead time here |
1.85 in
47.0 mm
|
|
|
Raw
|
|
|
||
$5.1564 - $5.7135 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Chrome Plated
|
0.197 in
5.0 mm
|
Slot Insert
|
||
$8.2168 - $9.1045 | Request the lead time here |
1.28 in
32.5 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.315 in
8.0 mm
|
8.0 mm Square Key
|
||
Request the lead time here |
1.634 in
41.5 mm
|
0.039 in
1.0 mm
|
|
|
0.315 in
8.0 mm
|
3.0 mm Double Bit Key
|
|||
$4.9283 - $5.4607 | Request the lead time here |
0.669 in
17.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
10.2 Triangular Insert
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.