Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 5.093 - £ 5.1888 | 4663 In stock |
5 in
127.0 mm
|
|||||||||
£ 5.49 - £ 5.5996 | 110 In stock |
5.563 in
141.3 mm
|
|||||||||
£ 6.0925 - £ 6.2157 | 381 In stock |
6.134 in
155.8 mm
|
|||||||||
34179 | £ 7.0645 - £ 7.2151 | In production |
6.626 in
168.3 mm
|
||||||||
£ 7.4479 - £ 7.5985 | 57 In stock |
6.961 in
176.8 mm
|
|||||||||
£ 7.9681 - £ 8.1324 | 190 In stock |
7.283 in
185.0 mm
|
|||||||||
£ 8.639 - £ 8.8033 | 51 In stock |
7.992 in
203.0 mm
|
|||||||||
£ 9.3098 - £ 9.5015 | 35 In stock |
8.547 in
217.1 mm
|
|||||||||
£ 9.8849 - £ 10.0902 | 120 In stock |
8.858 in
225.0 mm
|
|||||||||
£ 10.6242 - £ 10.8432 | 938 In stock |
9.626 in
244.5 mm
|
|||||||||
£ 11.2266 - £ 11.4456 | 167 In stock |
10.512 in
267.0 mm
|
|||||||||
£ 12.1439 - £ 12.3903 | 54 In stock |
11.22 in
285.0 mm
|
|||||||||
£ 14.4029 - £ 14.7041 | 3 In stock |
12.244 in
311.0 mm
|
|||||||||
£ 15.772 - £ 16.1006 | 59 In stock |
12.752 in
323.9 mm
|
|||||||||
£ 21.577 - £ 22.0151 | In production |
13.78 in
350.0 mm
|
|||||||||
£ 21.5633 - £ 22.0014 | 18 In stock |
14.488 in
368.0 mm
|
|||||||||
£ 23.8771 - £ 24.3699 | 40 In stock |
15.276 in
388.0 mm
|
|||||||||
£ 26.1635 - £ 26.6974 | 30 In stock |
16 in
406.4 mm
|
|||||||||
£ 31.8863 - £ 32.5435 | In production |
17.52 in
445.0 mm
|
|||||||||
£ 40.9634 - £ 41.7986 | 570 In stock |
19.291 in
490.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue