Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |
---|---|---|---|---|---|---|---|
£ 11.9933 - £ 16.7906 | 139 In stock |
5.0 mm Double Bit Key
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.181 in
30.0 mm
|
||
£ 14.2386 - £ 19.934 | 59 In stock |
5.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
£ 3.8148 - £ 7.1831 | 50 In stock |
8.0 mm Triangle Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||
£ 4.4396 - £ 8.3554 | 18 In stock |
8.0 mm Triangle Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
£ 4.4396 - £ 8.3554 | 200 In stock |
3.0 mm Double Bit Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
£ 4.094 - £ 7.6855 | 66 In stock |
8.0 mm Triangle Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
£ 3.5357 - £ 6.6434 | Request the lead time here |
8.0 mm Triangle Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
£ 3.5357 - £ 6.6434 | Request the lead time here |
8.0 mm Square Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
£ 4.094 - £ 7.6855 | 63 In stock |
8.0 mm Triangle Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
£ 4.4396 - £ 8.3554 | 90 In stock |
8.0 mm Square Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
£ 3.8148 - £ 7.1831 | Request the lead time here |
8.0 mm Square Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||
£ 14.2386 - £ 19.934 | Request the lead time here |
5.0 mm Double Bit Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
||
£ 3.8148 - £ 7.1831 | 100 In stock |
8.0 mm Triangle Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||
£ 3.8148 - £ 7.1831 | 65 In stock |
3.0 mm Double Bit Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||
£ 4.4396 - £ 8.3554 | 47 In stock |
3.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
£ 4.094 - £ 7.6855 | Request the lead time here |
3.0 mm Double Bit Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
£ 4.094 - £ 7.6855 | 133 In stock |
8.0 mm Square Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
£ 4.4396 - £ 8.3554 | 44 In stock |
8.0 mm Triangle Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
£ 4.4396 - £ 8.3554 | 82 In stock |
8.0 mm Square Key
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1.969 in
50.0 mm
|
||
£ 4.094 - £ 7.6855 | 50 In stock |
8.0 mm Square Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.