Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Acero Bisagras de elevación Precintos de perno - HanaLock / UnoLock

 (5 conjuntos de productos)

Lista Cuadro

Bisagra de elevación con montaje atornillado

Las bisagras de elevación con montaje atornillado son una función de elevación fácil para retirar puertas montadas al ras. La gama ofrece una selección de materiales para adaptarse a diferentes acabados y aplicaciones. Tienen un ángulo de rotación de la bisagra de 180 grados y se pueden usar a mano derecha o a mano izquierda. El diseño de la bisagra de hoja está perforado para atornillarla al marco.

Bisagras de elevación con desplazamiento metálicas

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Acero, Acero inoxidable, Aleación de zinc fundido, Aleación de zincColor: Natural, Negro, Gris, , CromadoEstándar de inflamabilidad del material: Series Code:

Bisagras de elevación en línea metálicas

Las bisagras metálicas de elevación en línea son bisagras de lado que se elevan fácilmente para retirar puertas montadas. Tienen un ángulo de rotación de 180 grados y se pueden utilizar a mano derecha o a mano izquierda.

Precintos de perno - HanaLock / UnoLock

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White


Código De La Serie: SRH0019, SRH0018, SREinLock

Precintos de seguridad

Nuestros precintos de seguridad ofrecen un precinto que muestra evidencias de manipulación en los recipientes de plástico al tiempo que añaden un nivel de seguridad contra robos o contaminación.

Ideales para usar en recipientes de almacenamiento y de compra. Esta gama de precintos está disponible en una selección de tamaños y estilos, inlcluidos precinto de cable, precintos EZE, clips lisos y precintos metálicos.

  • Materiales: acrilonitrilo butadieno estireno (ABS), aluminio, polipropileno (PP) y acero
  • Colores: azul, verde, natural, naranja, rojo, blanco y amarillo



Código De La Serie: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock