Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(27 Tuotteet)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Tämä 90 lukko on tärinänkestävä ja sopii sekä vasen- että oikeakätisille. Lukko aukeaa vain työntämällä ja kiertämällä ohjainta avaimella. Tässä 90 lukkovalikoimassa on erilaisia pinnoitteita ja ohjaimia, jotka sopivat moniin käyttökohteisiin. Sitä voi käyttää 16,5 x 19,0 mm aukoissa.
Sarjanumero: SR5007
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
Series Code :SR1887
Sarjanumero: SR1887
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Takalukolla varustetuissa laatikkosalvoissa on sileä pinta, joka tarjoaa esteettisen viimeistelyn. Ne toimivat vetokoukulla. Ne kiinnittävät vetämällä kaksi osaa yhteen ja lukittuvat painamalla salvan yli keskikohtansa. Tämä salpavalikoima on kevyt verrattuna johtolukkoihin. Niitä käytetään pienissä säiliöissä, metallilaatikoissa ja kevyissä teollisissa puhdistuskoneissa. Tarjolla on erilaisia materiaaleja, jotka sopivat erilaisiin käyttöympäristöihin.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten kiinnitysrenkaita. Niitä on kahta eri tyyppiä: jousiteräksinen ja painevaletusta sinkistä valmistettu. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Ne sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.
Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.
Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.
Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten lukkokahvoja. Ne on valmistettu polyamidista. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2
Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.
Neljänneskierrosjousisalvat sopivat erinomaisesti sähkökaappeihin ja koteloihin. Seitsemän päätyyliä ja kuusi otinvalikoimaa saatavilla sekä kaksi materiaalivaihtoehtoa (ruostumaton teräs ja ruiskuvalettu sinkkiseos), erilaisilla pinnoitteilla. Tälle tuotteelle on saatavilla lukuisia muunnelmia.
Minisalpalukkoja on tarjolla useita päätyylejä, kahvavalikoimia ja tyyppejä eri käyttökohteisiin. Tyyppi 1 on jousellinen ja valmistettu vahvasta painevaletusta sinkkiseoksesta
Sarjanumero: SR5528
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Jousitetut laatikkosalvat tai vetosalvat vetävät ja lukitsevat kaksi komponenttia tiukasti yhteen. Jousi mahdollistaa paremman vedon ja tiukan lukituksen. Materiaalivalikoiman ansiosta tätä laatikkosalpaa voi käyttää useissa käyttökohteissa.
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Kääntyvät lenkkilukot vetävät ja lukitsevat kaksi komponenttia tiukasti yhteen. Ne on valmistettu ruostumattomasta teräksestä, ja niitä käytetään käsin, joten niiden käyttö on nopeaa ja helppoa. Ne sopivat erilaisiin kohteisiin, kuten kontteihin, paketointiin ja teollisiin siivouslaitteisiin.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.