Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(35 Tuotteet)
Nämä piirilevyn tukipilarit kiinnitetään avaimenreikään. Näin ne on helppo irrottaa tarvittaessa. Niitä on saatavana joko bajonettinokalla tai kaksiosaisena napsautettavana mallina.
Round Spacers are a versatile universal assembly element, for use in all sectors.
Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.
Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.
Ideal for decorative applications, such as displays and furniture.
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Nämä itselukkiutuvat korokkeet napsautetaan piirilevyyn helppoa kokoamista varten, ja niiden välys säilyy vaikka ruuvi irrotettaisiin. Saatavana useilla välys-, ruuvi- ja paneelin paksuusvaihtoehdoilla. Löytyy sekä standardi- että pinottavina malleina.
Sarjanumero: SR2765
Kaksoislukittuvat piirikorttikorokkeemme lukittuvat molemmista päistä ja tarjoavat helpon ja nopean tavan kiinnittää kaksi piirilevyä tai yhden piirilevyn kehikkoon tai runkoon. Niitä on saatavilla vaihtoehtoisilla lukitusratkaisuilla korokkeen kumpaankin päähän sekä eri runkotyypeillä ja eri kokoisina erilaisten projektivaatimustesi mukaan. Ne sopivat moniin erilaisiin tarpeisiin ja käyttökohteisiin. Valikoimassa on joko nailon 6/6 (RMS-01) tai paloa hillitsevä nailon 6/6 (RMS-19) kahdella UL-sertifiointivaihtoehdolla (UL94 V0 ja UL94 V2).
Keraamisilla eristimillä voidaan peittää suurjännite- tai suurvirtajohdot. Niitä voidaan myös käyttää kierteettömänä korokkeena suurteholaitteille.
Nämä tuet kahdelle naaraspuoliselle osalle on tarkoitettu käsin asennettavaksi, eivätkä ne vaadi asennusvälineitä. Ne sopivat monenlaiseen käyttöön, ja kierteinen välilevy tekee asennuksesta helppoa. Saatavana eri kierrekokoina ja pituuksina sekä pyöreänä että kuusikulmaisena.
Sarjanumero: SR2794
Tässä piirilevytukivalikoimassa on kuppimainen alakiinnitys, joka lisää vakautta ja peittää kiinnitysosan. Niitä saa kahdella lukittavalla yläosalla, bajonetilla tai pisaranmuotoisena.
Nämä tuet on tarkoitettu käsin asennettavaksi, eivätkä ne vaadi asennusvälineitä. Kuusiokulmatuet sopivat moneen käyttöön ja ovat edukseen kohteissa, joissa vaaditaan suurta mekaanista lujuutta, ja ne tarjoavat vakaan, eristetyn tuen suurjännitekohteisiin. Ne on valmistettu nailonista, ja niissä on messinkisisäke ja UL94 V-2 -luokitus.
Näissä naaraspuolisissa tuissa on reikä. Itsekierteittävä ruuvi ruuvataan muoviin, mikä takaa vahvan kiinnityksen. Saatavilla monelle eri ruuvikoolle ja monella eri välilevyn pituudella.
Sarjanumero: SR2791
Nämä vastapuolilukitustuet asennetaan kotelon alapuolelta. Niissä on pieni pää, joka tulee vain hieman esiin kotelon alta. Tuen yläosaa, jossa piirilevyä säilytetään, on saatavana neljässä eri versiossa: kiinni napsautettava, bajonetti, nuolenpää ja litteä tasainen.
Sarjanumero: SR2749
Tämä piirilevytukivalikoima pitää levyn kiinni sen reunasta minimoiden vaadittua tilaa. Niitä saa lukkonokalla tai ilman, joka tarjoaa lisää pitovoimaa.
Nämä laippavälilevyt koostuvat kahdesta osasta – nastasta ja kiinnikkeestä. Ne on suunniteltu tarttumaan kiinni piirilevyyn. Vastakkaisten osien yhdistelmä muodostaa täysin suljetun nailonisen välilevyn. Niiden kanssa suositellaan pidätyspäätyyppistä ruuvia. Kutakin kiinnikettä käytetään erilaisen sokan kanssa.
Liimattavissa telineissä on kaksipuolinen teippi ja vetoliuska nopeaa asentamista varten. Niitä saa kolmena vaihtoehtona piirilevyyn kiinnitystä varten: napsautuslukitus, lukkiutumaton ja litteä tuki. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja kaukana auringonpaisteesta.
Sarjanumero: SR2712
Nämä painovälilevyt on suunniteltu tukemaan raskaasti kuormitettuja piirilevyjä. Levyssä ei tarvita reikää, joten sen alle on helppo päästä käsiksi. Niitä saa kolmena eri tyyppisenä vaihtoehtona: laipallinen alusta, kuppimainen alusta tai jousirunko.
Nämä napsautettavat välilevyt on suunniteltu tukemaan raskaasti kuormitettuja piirilevyjä. Levyssä ei tarvita reikää, joten sen alle on helppo päästä käsiksi. Niissä on laippakanta, joka pitää ne tukevina.
Sarjanumero: SR6431
Suunniteltu helposti kiinnitettäväksi koteloon muovisella SR-painoniitillä. Sopii kiinnitettäväksi monenpaksuisiin paneeleihin. Niitin alapää on litteä, jääden hyvin vähän näkyviin kotelon alapuolelta.
Nämä piirikortin korokkeet on tarkoitettu käsin asennettavaksi, eivätkä ne vaadi asennusvälineitä. Ne on helppo asentaa ruuvaamalla. Nämä kuusikulmaiset messinkiset tuet sopivat moneen käyttöön, ja niitä on tarjolla alareunasta pyöristämättöminä ja pyöristettyinä. Pyöristämättömät tuet ovat vakaampia, mutta niiden asennukseen tarvitaan aluslevy. Pyöristetyt tuet on nopeampi asentaa, eivätkä ne vaadi aluslevyä
Nämä ainutlaatuiset tuet toimivat jousena. Osa taipuu ja tukee piirikorttia jatkuvasti.
Vakiomallinen napsautuslukitustuki sopii erinomaisesti piirikorttipinojen kokoamiseen. Integroitu jousi tekee yläpaneelista joustavan ja sopii kosketusohjauspaneeleille.
Näissä välilevyissä on tiukasti lukittuva kuusipuukiinnitys molemmilla puolin. Umpireikäkiinnitys on joustava ja lukittuu pyöreään, kierteiseen, rei'itettyyn tai porattuun umpireikään.
Vakiomallinen napsautuslukitustuki sopii erinomaisesti piirikorttipinojen kokoamiseen, ja neljänneskierroskiinnitys helpottaa käyttöä entisestään
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Verkkosivustollamme on tällä hetkellä ongelmia sivun lataamisessa. Jos sinulla on vaikeuksia, ota yhteyttä asiakaspalveluumme suoraan numeroon 09-2522 1500 tai lähetä meille sähköpostia osoitteeseen sales@essentracomponents.fi, niin autamme sinua mielellämme. Pahoittelemme mahdollisesti aiheutunutta haittaa.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.