Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(24 Tuotteet)
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Kaapelit voidaan viedä koteloon kaapeliläpivientien läpi. Eri kierrekokojen, värien ja asennuskierteen pituuksien ansiosta valikoima tukee erilaisia kaapeliläpivientejä eri käyttökohteisiin. Lukkomutterit ja tiivistealuslevyt saatavana erikseen.
Kaapelit voidaan viedä koteloon kaapeliläpivientien läpi. Eri kierrekokojen, värien ja asennuskierteen pituuksien ansiosta valikoima tukee erilaisia kaapeliläpivientejä eri käyttökohteisiin. Lukkomutteri ja tiivistealuslevy saatavana erikseen.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Matalakupukantaiset koneruuvit on suunniteltu käytettäviksi monissa eri käyttökohteissa, kuten rakennusalalla, elektroniikan kokoonpanossa ja koneen kokoonpanossa. Sen muotoilu mahdollistaa ruuvin tasaisen asettumisen pintaan kiinnityksen jälkeen, mikä tarjoaa tasaisen ja viimeistellyn ulkomuodon.
Toisin kuin tavallisten ruuvien kohdalla koneruuvit ovat kestävämpiä ja lujia, mikä tekee niistä täydelliset korroosion, korkeiden lämpötilojen ja muiden kemikaalien tai sääolosuhteiden kestoon. Sitä käytetään yleisesti koneen kokoonpanossa, mukaan lukien elektroniikan, autoteollisuuden ja teollisuuden käyttökohteissa.
Upotettavat koneruuvit sopivat erinomaisesti kohteisiin, jossa kanta ei saa jäädä pinnan ulkopuolelle
Kupumutterit sopivat erinomaisesti peittämään ja suojaamaan pultteja ja ruuveja, jotka näyttävät hyviltä tuotteessa
Vakiokokoiset kuusiomutterit ovat yksi yleisimmistä saatavilla olevista muttereista, ja niitä käytetään koneruuvikierteisten ankkureiden, pulttien, ruuvien, tappien, kierteisten tankojen ja muiden kiinnikkeiden kanssa.
The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.
Metallista litteää aluslevyä käytetään kiinnityskokoonpanosi suojaamiseen sähköltä ja kosteudelta. Se tarjoaa mekaanisen lujuuden sekä hyvän lämpötilan, kemikaalien ja hankauksien sietokyvyn oivan yhdistelmän ja soveltuu käytettäväksi laajalti teollisuuden eri käyttökohteissa.
Se voi auttaa takaamaan turvallisen ja vakaan liitännän, ja se vähentää kiinnitettävän materiaalin tai itse kiinnikkeen vaurioitumisen vaaraa. Se tarjoaa täyden eristyksen, pehmennyksen ja välyksen.
External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.
Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue.
Material: Stainless Steel, 304 Stainless Steel, SteelColour: Natural, WhiteDIN 85
Metalliset kulmasaranat kääntyvät 180 astetta. Niitä käytetään teräspaneeleissa suurikokoisissa käyttökohteissa. Valikoima on valmistettu painevaletusta sinkkiseoksesta eri tyyppisillä pinnoitteilla. Paneelit ovat tappijärjestelmällä varustettuja saranoita.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.
Ruuvien ja hitsattujen piilosaranoiden valikoima sopii vaativan käytön kohteisiin. Ne tarjoavat kaksiosaisen kiinnitysratkaisun, jossa kehysosa on ruuvattu ja oviosa on kiinnitetty mutterilla oven hitsattuun nastaan. Tapin käyttö mahdollistaa oven nostamisen pääsyn helpottamiseksi. Ne sopivat sekä oikea- että vasenkätisille.
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
T-pultti-letkunkiristinten sarja noudattaa DIN 3017 -standardia. Ne on suunniteltu kiinnittämään korkeapaineisia letkuja ja putkia ja koostuvat kestävästä rakenteesta ja täydestä holkista. AISI 304/W4 -versiossa on nauha, jonka reunat on käännetty ylös estämään letkun leikkautuminen. Silta, kiinteät renkaat ja 3 hitsauspistettä takaavat keston ja paremman turvallisuuden ja kohotettu ruuvin kanta helpottaa kiristystä. C7-kuusiopään ansiosta asennukseen ja irrottamiseen voidaan käyttää vakiotyökaluja
Series Code: SR6122, SR6101
Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.