Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Tässä tiivisteruuvivalikoimassa on torx-kanta jossa on O-rengas, joka puristetaan pään ja kannan väliin ja vastinpinnan väliin tiivisteeksi. Ne on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja on lievästi magneettinen.
Tiivisteruuvit ovat kiinnitystyyppi, joka on suunniteltu o-renkaalla varustettuna tarjoamaan turvallista kaksisuuntaista suojaa epäpuhtauksia, kuten kaasuja ja nesteitä vastaan, erilaisissa sovelluksissa ja minimoimaan herkkien laitteiden vaurioitumisriskin. Ne estävät veden, pölyn tai muiden epäpuhtauksien pääsyn ja takaavat turvallisen ja luotettavan liitoksen.
Tiivisteruuveja käytetään kierteitetyissä ja kierteettömissä rei'issä, kuten kaapeissa ja myös auto- ja sähköteollisuudessa.
Huomaa: Tiivistesruuvit on suunniteltu käytettäväksi sovelluksissa, joissa vaaditaan tiivistysominaisuuksia. Ne voidaan sekoittaa vakiokiinnikkeisiin, ne eivät tarvitse tiivistysominaisuuksia, ja O-rengas ei tarjoa samanlaista tiivistysominaisuutta kuin tiivisteruuvit, ja O-rengas voi vahingoittua.
Tätä kantaruuvien valikoimaa on saatavana kuusikulmaisella kannalla tai torx-kannalla. Kuusikulmaiset kannat sopivat hyvin tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on saatavilla vähemmän pinta-alaa. Torx-kannat tarjoavat positiivisen kiinnityksen ja nopeasti sijoittavan tekniikan kierremomentin siirtämiseksi vähemmällä laskevalla painolla. Näitä kantaruuveja on saatavilla kahtena matalakantaisella vaihtoehdolla: matala kanta ja erittäin matala kanta.
Ensimmäinen näistä vaihtoehdoista auttaa vähentämään ruuvien yleistä kannan korkeustilaa, mikä tarkoittaa ettei upotusta vaadita, toisin kuin litteäpäisissä ruuveissa. Toisessa vaihtoehdossa on äärimmäisen matala profiili, eikä se tarvitse upotettua sijoitusreikää. Nämä ruuvit sopivat kone- ja laitekäyttöön minimaalisella vapaalla tilalla.
Kantaruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen). Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Kiinnitysruuvin lukkoaluslevy on vaihtoehto paneelin kierteitykselle tai kiinnitysaluslevyn käytölle. Lukkoaluslevy on kiinnitetty paneeliin takomalla kanta upotettuun reikään.
Tämän jälkeen kiinnitysruuvi kierretään yksinkertaisesti lukkoaluslevyn läpi ja se kiinnittyy paneeliin.
Lukkoaluslevyt on valmistettu joko ruostumattomasta teräksestä, jolla on hyvä korroosionsietokyky, tai alumiinista, jolla on hyvä lämmönjohtavuus.
Kiinnitysruuvit ovat kiinnikkeitä, jotka on suunniteltu pysymään kiinni komponentissa, joita ne pitävät kiinni, vaikka ne löystyisivät kokonaan. Ne tarjoavat käyttömukavuutta, turvallisuutta ja helppokäyttöisyyttä erilaisissa käyttökohteissa. Ne ovat suosittu valinta käyttökohteissa, joissa ruuveja irrotetaan usein tai joissa vaaditaan turvallisuutta, sillä nämä ruuvit pysyvät tiukasti paikoillaan, eivätkä ne löysty kokoonpanossa.
Tässä kiinnitysruuvien valikoimassa on kupukanta ja torx-kanta. Torx-kannat tarjoavat positiivisen kiinnityksen ja nopeasti sijoittavan tekniikan kierremomentin siirtämiseksi vähemmällä laskevalla painolla. Ne ovat erinomainen kiinnitysvaihtoehto kierteettömillä rei'illä varustetuille paneeleille, kun niitä käytetään yhdessä kierteellisten kiinnitysaluslevyjen kanssa. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä ISO 14583, joka edellyttää, että kiinnikkeet pysyvät kiinni kiinteissä ohjaimissa tai kohteissa, kun ne irrotetaan.
Ruuvit on valmistettu ruostumattomasta teräksestä, joka on korroosionkestävää ja hieman magneettinen. Ruuveja on mustutetulla pinnalla tai ilman. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa. Muista, että koska näiden ruuvien karan halkaisija on pienempi, niitä ei saisi kiristää ehdotettuun vääntömomenttiin kuin samanlainen ruuvi samalla kierrekoolla.
Tässä kiinnitysruuvien valikoimassa on korkkikanta kuusikulmaisella päällä. Kuusikulmaiset kannat ovat ihanteellisia tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on vähemmän pinta-alaa.
Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 4762. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Valikoimasta löytyy ruuveja mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnitysruuvien valikoimassa on pyöreä kanta kuusikulmaisella päällä. Kuusikulmaiset kannat ovat ihanteellisia tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on vähemmän pinta-alaa.
Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 1207. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Kiinnitysruuvit ovat turvallisia liitäntäkiinnikkeitä, jotka on suunniteltu pysymään kiinni komponentissa, joihin ne asennetaan, vaikka ne löystyisivät kokonaan. Ne tarjoavat käyttömukavuutta, turvallisuutta ja helppokäyttöisyyttä erilaisissa käyttökohteissa. Ne ovat suosittu valinta käyttökohteissa, joissa ruuveja irrotetaan usein tai joissa vaaditaan turvallisuutta, sillä nämä ruuvit pysyvät tiukasti paikoillaan, eivätkä ne löysty kokoonpanossa. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa.
Tässä kiinnitysruuvien valikoimassa on uppokanta ja kuusikulmainen pää. Kuusikulmaiset päät sopivat hyvin tarkkoihin kokoonpanoihin, joissa on vähemmän pinta-alaa. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä, ISO 1207, mikä edellyttää, että kiinnikkeet pysyvät kiinni kiinteissä ohjaimissa tai kohteissa, kun ne irrotetaan.
Ruuvit on valmistettu ruostumattomasta teräksestä, joka on korroosionkestävää ja hieman magneettinen. Näitä ruuveja käytetään yleisesti elektroniikassa, teollisissa koneissa, kaapeissa, paneeleissa ja lääkinnällisissä laitteissa.
Muista, että koska näiden ruuvien karan halkaisija on pienempi, niitä ei saa kiristää samalla kierrekoolla varustetulle identtiselle ruuville ehdotettuun momenttiin.
Tässä kiinnitysruuvien valikoimassa on matalakupukanta kahdella eri vaihtoehdolla: yksi torx-kannalla ja toinen ristikannalla. Torx-kantainen ruuvi tarjoaa positiivisen ja nopean kiinnityksen, joka siirtää vääntömomenttia pienemmällä vähenevällä paineella. Ristikantainen ruuvi kestää korkeita vääntömomentteja, minkä vuoksi se sopii hyvin käyttökohteisiin, joissa tarvitaan tiukkaa kiinnitystä ja joissa ruuvit täytyy irrottaa helposti, vaikka ne olisi kiristetty tiukkaan. Molemmat vaihtoehdot tarjoavat erinomaisen ulkomuodon kiinnitettyinä ja hienon tuote-esittelyn viimeistelyn.
Nämä ruuvit ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. M8-koissa on pienempi torx-kanta, kun taas M3-, M4-, M5- ja M6-koossa on ristikanta. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti - yleensä ISO 14583. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnityssormiruuvien valikoimassa on pitkä pää. Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti.
Niitä käytetään tavallisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Niitä on saatavana mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnityssormiruuvien valikoimassa on matala pää. Ne ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti.
Niitä käytetään tavallisesti kierteisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Niitä on saatavana mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Tässä kiinnityssormiruuvien valikoimassa on matala pää urallisella kannalla. Uralliset kannat ovat yhteensopivia vakioteräisten ruuvimeisseleiden kanssa ja ne tarvitsevat pienempää vähentynyttä painetta osien kiertämiseen verrattuna upotettuihin aukkoihin. Asianmukaisesti kiinnitettyä terää tulisi käyttää liukumisen minimoimiseksi.
Nämä ruuvit ovat ihanteellinen kiinnitysratkaisu paneeleihin, joissa on kierteettömät reiät. Niitä käytetään konedirektiivin 2006/42/EC mukaisesti. Kiinnitysruuveja käytetään tavallisesti kierteellisten kiinnitysaluslevyjen kanssa (myydään erikseen).
Nämä ruuvit on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Niitä on saatavana mustutetulla pinnalla tai ilman. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Huomaa: näissä ruuveissa on pienempi karan halkaisija, ja niitä ei saisi kiristää suositeltuun vääntömomenttiin, joka vastaa näytetyn kierrekoon vastaavaa ruuvia.
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
Nämä kiinnikkeet sopivat erinomaisesti kaapeleille, jotka on kiinnitettävä yhteen tukevasti ja jotka on ajoittain vapautettava ja kiinnitettävä uudelleen tai kohteisiin, joissa kaapelit ovat hauraita ja edellyttävät pehmeämpää kiinnitystä. Tässä mallistossa on liimakiinnitys asennuksen nopeuttamiseksi ja helpottamiseksi. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.
Sarjanumero: SR2004
Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.
These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).
Available in a range of lengths to suit your application.
Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.
Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.
It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Tässä tiivisteruuvien valikoimassa on kupukanta kolmella vaihtoehdolla: Torx-kanta, ristikanta ja urallinen kanta. Torx-kanta tarjoaa positiivisen ja nopean kiinnityksen, joka siirtää vääntömomentin vähäisemmällä paineella. Ristikantaruuvit voivat kestää korkeaa vääntömomenttia, mikä tekee niistä hyvän valinnan käyttökohteisiin, joissa tarvitaan tiukkaa kiinnitystä ja joissa ruuvien irrottamisen on oltava helppoa, jopa silloin kun ne on kiristetty tiukasti. Lopuksi urakantaruuveilla on alhaisempi vääntömomenttikapasiteetti kuin muilla kantatyypeillä, kuten ristikanta ja torx-kanta. Näissä ruuveissa on O-rengas, joka on kompressoitu ja litistetty kannan ja yhteensopivan komponentin väliin tuottaakseen turvallisemman tiivisteen. Ne on valmistettu ruostumattomasta teräksestä, joka tarjoaa hyvän korroosionkestävyyden ja joka on hieman magneettinen.
Nämä tiivisteruuvit matalakupukannalla ovat kiinnitystyyppejä, joissa on o-rengas. Ne tarjoavat turvallisen kaksisuuntaisen suojan saasteita, kuten kaasuja ja nesteitä vastaan useissa käyttökohteissa minimoiden hauraiden laitteiden vahingoittumisriskiä. Ne estävät veden, pölyn ja muun lian pääsyn taaten luotettavan ja turvallisen liitännän.
Tiivisteruuveja käytetään kierteisissä ja kierteettömissä rei'issä sovelluksissa, kuten kaapit tai auto- ja sähköteollisuudessa.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.