Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(40 Tuotteet)
Kiinnittää jäähdytyslevyn suorittimeen piirikortilla. Sisältävät kiinteän jousen, joka kohdistaa jatkuvaa painetta jäähdytyslevyyn, kunnes lämpötahna kiinnittyy. HSR-2 on ristipäinen, joten se voidaan asentaa ristipääruuviavaimella
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
Sarjanumero: SR2319
Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.
Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.
The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
Lukittuva painoniitti tuottaa tehokkaan ja tiiviin sauman, joka on nopea ja helppo koota. Se sopii erityisesti kohteisiin, joissa ei voi käyttää ruuveja ja muttereita.
Lukittuvat painoniitit ovat erinomainen vaihtoehto liitäntöjen kiinnittämiseen piirilevyille ennen juottamista. Lisäksi niitä voidaan käyttää vakiomallisina paneelien painokiinnikkeinä. Niitä on helppo käyttää: ne yksinkertaisesti työnnetään paneelin reikään ja painetaan alas. Ne takaavat siistin ja tyylikkään viimeistelyn.
Tämä sarja sisältää nuolenpäätyyppisiä lukittuvia painoniittejä, jotka takaavat tukevamman kiinnityksen ja suuremman kiinnityskokoalueen.
Lukittuvat painoniitit napsahtavat ja lukittuvat helposti valmiisiin reikiin ja kestävät hyvin tärinää, hankausta ja korroosiota.
Kiinnityönnettäviä pehmustejalkoja voi käyttää liukuina, pehmusteina ja pysäyttiminä monissa kohteissa. Kiinnityönnettävä rakenne pitää pehmusteen tukevasti paikoillaan ja suojaa pintoja kontaktilta.
Sarjanumero: SR5795
Rakenteellinen pohjan putkikiinnike, saatavilla alumiinista tai teräksestä valmistettuna, sopii moniin reikäkokoihin.
Putkiliittimiä käytetään useiden putkien liittämiseen. Putkiliittimet työnnetään putkiin ilman erityistä kiinnitystä. Saatavilla on erimuotoisia ja monen putken neliönmuotoisia liittimiä. Erinomainen ratkaisu putkirungon tai putkiverkoston tekemiseen.
Sarjanumero: SR1509, SR6428, SR1503, SR1532, SR5747
Alumiinista valmistettu neliömäinen rakenteellinen putkituki, saatavilla harmaan tai mustana ja eri reikäkoissa.
Nämä polytetrafluorieteenistä (PTFE) valmistetut ruuvattavat liu'ut asennetaan ruuveilla ja toimitetaan teräsaluslevyn kanssa. Nämä liukujen ruuvikiinnitykset estävät tuoleja ja muita putkikiinnikkeillä varustettuja tuotteita liukumasta tasaisilla pinnoilla.
Suojateippi kestää jopa +260 C lämpötiloja. Erinomainen hankaliin muotoihin, joita ei voi peittää suojilla eikä tulpilla. Kaikki suojateippimme irtoavat puhtaasti jättämättä tahroja. Nopea kiinnittää säästäen aikaa.
Tarraliu'ut sopivat erinomaisesti puuhuonekalujen jalkoihin lattian suojaksi ja melun vähentämiseksi. Nämä liu'ut on valmistettu polytetrafluoroetyleenistä (PTFE); tämä materiaali liukuu tasaisesti ja on helppo kiinnittää liimataustan ansiosta.
Työntösovitejalka, joita kutsutaan yleisesti läpivietäviksi jaloiksi, sopivat erinomaisesti moneen käyttökohteeseen. Niillä on lukuisia hyödyllisiä ominaisuuksia, jotka voivat suojella pintaa, vaimentaa tärinää, vahvistaa liitoksia ja estää liukumista.
Työntösovitejalkavalikoimamme on suunniteltu työntymään reikiin, putkien päihin ja huonekalujen pohjaan, joten ne on nopea ja helppo asentaa. Ne voivat tarjota stabiilisuutta ja tukea monessa kohteessa ja monella alalla, kuten toimisto ja vähittäismyynti, pienten ja suurten kodinkoneiden, huonekalujen ja kaappien valmistus, koteloiden ja rasioiden, lasihyllyjen ja pöytälevyjen tukeminen, pinoaminen, sähkö- ja elektroniikkalaitteet jne.
Pidätyssaranat ovat vääntömomenttisaranat jotka on uritettu 30 asteen välein, jolloin paneelit voidaan sijoittaa ja huoltaa ilman apukomponentteja. Momentti on tehdasasetettu, eivätkä käyttäjät voi muuttaa sitä Valmistettu anodisoidusta alumiinista, valitsemanne viimeistely saatavilla esteettisyyden parantamiseksi Saatavana useita momenttiarvoja.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.