Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(27 Termékek)
A benyomó rögzítésű ütközőtalpak csúszótalpnak, ütközőnek, lezárónak, csúszósínnek és féknek használhatók számos helyzetben. Benyomó rögzítésű kialakításával szorosan rögzíti az ütközőt, és megakadályozza, hogy a felületek összeérjenek.
Sorozat szám: SR5795
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.
A karimavédő rögzítő dugói a teljes felületű védőtárcsákat (külön megvásárolhatók) a karima felületéhez rögzítik.
High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.
Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.
Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Garden Cane Caps with a cross head pattern are typically applied to the tips of garden canes and other pointed stick or pole applications. They are weather-resistant and help prevent harmful injuries to users. Designed to accommodate a variety of diameters.
Hasznos sapka keresztfejű kialakítással, amelyet általában kerti vesszők, fémrudak és egyéb botok hegyére alkalmaznak.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Oval Feet Ferrules are intended to add stability, provide floor protection and a polished appearance to equipment. Covers sharp tube edges and oval legs, providing impact and wear resistance. They are adaptable, allowing for easy application.
A párhuzamos oldalú védődugók általános célú dugók, amelyeket különféle alkalmazások védelmére használnak.
A hőre lágyuló elasztomer termékcsalád olyan alkalmazásokhoz ajánlott, ahol savállóság szükséges. A PVC termékcsalád nagymértékben ellenáll a forgácsolódásnak, ezért ideális menetes alkalmazásokhoz. A zöld vinil termékcsalád jól működik olyan alkalmazásokban, ahol olajok és zsírok vannak jelen.
Párhuzamos vagy egyenes falú kialakítással rendelkezik, amely biztosítja a biztonságos és szoros illeszkedést, miközben megakadályozza a szennyeződéseket, sérüléseket, piszkot, korróziót, nedvességet és törmeléket a tárolás és a szállítás során.
A benyomós lábak, közismert nevén zárógyűrűs lábak, ideális választást jelentenek számos alkalmazáshoz. Számos hasznos tulajdonsággal rendelkeznek, amelyek felületvédelmet, rezgéscsillapítást, szilárdságtartást és csúszásgátlót biztosítanak.
A benyomós láb termékcsaládunkat úgy tervezték, hogy egyszerűen benyomják a lyukasztott vagy fúrt furatokba, a csővégekbe vagy a bútorok aljába – így azok gyorsan és egyszerűen felszerelhetők. Stabilitást és támogatást nyújthatnak különféle alkalmazásokban és iparágakban, beleértve a következőket: irodai és kiskereskedelem, kis- és nagygépek, bútorok és szekrények, házak és ládák, üvegpolcok és asztallaptartók gyártása, rakásolás, elektromos és elektronikai berendezések gyártása - és még sok más.
A húzófüles sapkákat úgy tervezték, hogy megvédjék az alkalmazásokat a szennyeződésektől és a kiömlésektől. A húzófül kialakítása nagyobb felületi érintkezési felületet biztosít, kisebb megfogóerőt igényel a beszerelés és eltávolítás során.
A fülek különösen hasznosak azokban az alkalmazásokban, amelyek gyors eltávolítást igényelnek a mechanikai folyamat során, ezért népszerű választás a különböző iparágakban.
A felhasznált anyagok rugalmassága lehetővé teszi az alkalmazásokhoz való szoros illeszkedést. A fül hozzáadása nélkülözhetetlen választássá teszi őket.
Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Magas hőmérsékletű, húzófüles kialakítású, rugalmas sapkák, amelyek a menetes vagy sima alkalmazásokhoz illeszkednek és eltávolíthatók.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
A sapkák szabványos csőmérethez alacsony költségű védősapkák kiváló minőségű felületkezeléssel.
Öntött kupakok, amelyeket úgy terveztek, hogy megragadják a menetes és menet nélküli csővégek külső átmérőjét, megakadályozva az idegen anyagok bejutását a tárolás és a szállítás során.
A sapka kialakítása belső bordákkal rendelkezik, amelyek szoros illeszkedést biztosítanak. Ezenkívül a termékcsalád olyan kupakokat tartalmaz, amelyek kis szellőzőnyílással rendelkeznek a légnyomás felhalmozódásának elkerülése érdekében, és megfelelnek az ANSI és DIN előírásoknak.
Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
A csővégdugók a csövek és vezetékek végeinek tömítésére szolgáló alapvető alkatrészek az iparágak széles körében. Úgy tervezték, hogy biztonságos és megbízható zárást biztosítson, amely segít megelőzni a szivárgásokat, a szennyeződést és a cső vagy vezeték sérülését. Kivételes tartóssággal, sokoldalúsággal és könnyű telepítéssel rendelkeznek; számos előnnyel rendelkezik, és különféle iparágakban használható, mint például az építőiparban, a vízvezeték-szerelésben és a gyártásban.
Anyagát és méretét tekintve rendkívül sokoldalú. Ezek a dugók jellemzően kiváló minőségű anyagokból, például gumiból és műanyagból készülnek, amelyek kiváló szilárdságot és kopásállóságot biztosítanak.
Különféle méretben és kivitelben kapható, hogy különböző cső- vagy vezetékméretekhez illeszkedjen, pontos és biztonságos tömítést biztosítva.
Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
You are logged out due to a second login attempt. Please login again if you want to continue in this device.