W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego
(29 Produkty)
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.
High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Odporne na działanie wysokiej temperatury, elastyczne nasadki z uchwytem to łatwe w montażu i demontażu nasadki na elementy gwintowane i gładkie.
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Hexagonal caps are intended to cover hex-shaped fittings, bolts and nuts. Available in all conventional hydraulic coupling sizes. Due to the their adaptability, these caps can also be used to protect spherical components.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Osłony zabezpieczające do śrub służą do zakrycia i ochrony łbów śrub i nakrętek przed warunkami otoczenia. Idealne do łbów śrub i nakrętek. Zapewniają estetyczne wykończenie i świetnie sprawdzają się w zastosowaniach zewnętrznych.
Szeroka gama artykułów w tym asortymencie zapewnia duży wybór rozmiarów i możliwość dobrania wyrobów do różnych zastosowań. Te osłony są dostępne w wariantach pasujących do standardowych śrub calowych UNF, metrycznych ISO 4017 i DIN 933.
Dostępne w różnych kolorach.
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.
Nasadki mocowane na wcisk to prosty i ekonomiczny sposób zabezpieczania gwintów metrycznych i UNF na czas malowania, montażu lub transportu. Zostały wykonane z miękkiego i trwałego TPE, co gwarantuje lepszy chwyt i ciasne dopasowanie. Chronią końcówki rur przed uszkodzeniem oraz wnikaniem kurzu i ciał obcych.
Łatwy montaż i demontaż. Wytrzymują temperaturę od -60C do 135C.
Są powszechnie używane w branży instalatorskiej, HVAC i w przemyśle.
Miękkie nasadki radełkowane to prosty i ekonomiczny sposób zabezpieczania gwintów metrycznych i UNF na czas malowania, montażu lub transportu. Charakteryzuje je radełkowana powierzchnia zewnętrzna i wykonanie z miękkiego i trwałego TPE, co gwarantuje lepszy chwyt i ciasne dopasowanie. Chronią końcówki rur przed uszkodzeniem oraz wnikaniem kurzu i ciał obcych.
Łatwy montaż i demontaż. Wytrzymują temperaturę od -60C do 135C.
Są powszechnie używane w branży instalatorskiej, HVAC i w przemyśle.
Nasadki i zaślepki stożkowe z szerokim kołnierzem oferują dodatkowe zabezpieczenie obszaru okalającego element na powierzchni nośnej. Szerszy kołnierz zabezpiecza komponent przed przypadkowym wciśnięciem w część współpracującą. Zaprojektowane do stosowania w podwójnej roli: nasadki lub zaślepki. Stożkowy kształt umożliwia montaż w charakterze zatyczki w otworach o różnych średnicach wewnętrznych i w charakterze nasadki na elementach o różnych średnicach zewnętrznych.
Te dwufunkcyjne komponenty zwykle używane są do zabezpieczenia przed uszkodzeniem, wnikaniem zanieczyszczeń i wilgoci, a także przed korodowaniem podczas przechowywania i transportu.
Prosta konstrukcja mocowana na wcisk ułatwia montaż i demontaż.
Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.
Uniscrew caps are designed to provide a flush and seamless appearance. They are connected to a washer by a hinge that folds neatly when inserted into the cap. Easy to install with a push fit. Protects against damage, moisture and corrosion.
Zaślepki z uchwytem centralnym z łatwością umieszcza się w otworach gwintowanych i niegwintowanych. Z uwagi na stożkowy kształt możliwy jest montaż zatyczki w otworach o różnych średnicach wewnętrznych. Zaślepka ciasno dopasowuje się do otworu i zapewnia dobre uszczelnienie, dzięki czemu chroni otwartą rurę lub otwór przed wnikaniem do wnętrza niepożądanych substancji, a tym samym wspomaga ochronę komponentów wewnętrznych i gwarantuje optymalne parametry pracy.
Zintegrowany uchwyt centralny ułatwia i przyspiesza demontaż; wystarczy go pociągnąć w górę. Zaślepka chroni przed uszkodzeniem, wnikaniem zanieczyszczeń i wilgoci, a także przed korodowaniem podczas przechowywania i transportu.
Używane w różnorodnych zastosowaniach.
Te zatyczki zatrzaskowe zaprojektowano z myślą o ułatwieniu montażu i demontażu na komponencie. Zabezpieczają otwór przed wnikaniem zanieczyszczeń, takich jak brud, pył i ciała obce.
Łatwy montaż i demontaż: po wciśnięciu w miejsce docelowe i przekręceniu zapewniają ciasne dopasowanie. Umieszczona na górze wypustka ułatwia chwycenie podczas dokręcania lub usuwania. Artykuły z tego asortymentu pasują do złączek hydraulicznych z gwintem metrycznym, BSP, UNF i JIC.
Każda zatyczka pasuje do kilku różnych rozmiarów i typów gwintów.
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.
Nasadki z uchwytem służą do zabezpieczenia przed zanieczyszczeniami i wyciekami. Uchwyt zapewnia większą powierzchnię styku podczas montażu i demontażu, a tym samym wymaga mniejszej siły chwytu.
Uchwyty są szczególnie przydatne w zastosowaniach wymagających szybkiego demontażu w procesie mechanicznym. Z tego powodu są często stosowane w wielu branżach.
Elastyczność zastosowanego materiału umożliwia ciasne dopasowanie elementu. Dodatkowy uchwyt sprawia, że stają się niezbędnym wyborem.
Zaślepki walcowe do zatyczki uniwersalne wykorzystywane jako zabezpieczenie w wielu zastosowaniach.
Artykuły wykonane z elastomeru termoplastycznego sprawdzą się w zastosowaniach wymagających odporności na działanie kwasów. Elementy z PVC są bardzo odporne na rozerwanie i doskonale sprawdzają się przy zabezpieczaniu profili gwintowanych. Asortyment z zielonego winylu dobrze sprawdzi się w kontakcie z olejami i smarami.
Konstrukcja walcowa gwarantuje pewne i ciasne dopasowanie, a jednocześnie zabezpieczenie przed uszkodzeniem i wnikaniem zanieczyszczeń, pyłu, wilgoci i ciał obcych podczas przechowywania i transportu.
Niestety, Twoja sesja wygasła z powodu braku aktywności. Zaloguj się lub odśwież stronę, aby kontynuować
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Obecnie zmagamy się z problemami technicznymi na naszej stronie. Jeżeli posiadają Państwo trudności z działaniem strony lub odnalezieniem odpowiedniego produktu, prosimy o kontakt z działem obsługi klienta pod numerem 42 639 52 64 lub pod adresem email: info@essentracomponents.pl. Przepraszamy za wszelkie utrudnienia.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.