Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(2 Produtos)
These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.
-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.
These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.
The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.
Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.