Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Alumínio Componentes de movimiento lineal M10

 (1 Produto)

Lista Painel

Quadro Carriages

These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.

It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.

It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Achieve accurate and efficient linear motion in heavy-load applications.
  • It features four linear ball bushings internally, which improves stability and load-bearing capability.
  • It can withstand temperatures ranging from 20C to +80C.
Material: AluminiumColour: Material Flammability Standard: