Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

PVC Roscada Marcador

 (5 Produtos)


Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material: