V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(15 sady výrobkov)
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Skupina SR: SR5621 ,SR5630
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Nastaviteľné kompresné západky so širokým rozsahom úchopu a nastaviteľnými skrutkami. Zámok poskytuje dobrú kompresiu a je k dispozícii v rôznych prednastavených možnostiach kompresie vrátane 4mm a 6mm, pre zlepšenie izolácie hluku. Zámok má vlastnosti tlmiace hluk a poskytuje lepšie tesnenie za podmienok vibrácií a nárazov.
Používa sa v aplikáciách, kde môžu environmentálne faktory, ako sú kolísania teploty alebo opotrebenie tesnenia, ovplyvniť účinnosť tesnenia. Odolné voči teplotám medzi -50C až +80 C. Bežne používané v odvetviach, ako sú priemyselné obaly.
Tento rad obsahuje západky so štvrťotáčkovým vačkovým ovládaním a výberom možností uzamykania a bez uzamykania.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Ventilačné skrutky sú upevňovacie prvky s otvorom vyvŕtaným cez stred, ktorý umožňuje plynom zachyteným v spodnej časti slepého závitového otvoru unikať cez jadro a zaisťuje prúdenie vzduchu v aplikácii. Skrutky sú bežnou voľbou pre systémy HV a UHV, pretože táto funkcia stredového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
Tento rad ventilačných odsadených skrutiek má vypuklú hlavu s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a pri obmedzenej ploche. Presné odsadenie umožňuje presnú montáž. Sú vyrobené z nehrdzavejúcej ocele.
Ventilačné skrutky sú upevňovacie prvky s otvorom vyvŕtaným cez stred, ktorý umožňuje plynom zachyteným v spodnej časti slepého závitového otvoru unikať cez jadro a zaisťuje prúdenie vzduchu v aplikácii. Skrutky sú bežnou voľbou pre systémy HV a UHV, pretože táto funkcia stredového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
Tento rad ventilačných skrutiek má gombíkovú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a pri obmedzenej ploche. Sú vyrobené z nehrdzavejúcej ocele.
Ventilačné skrutky sú upevňovacie prvky s otvorom vyvŕtaným cez stred, ktorý umožňuje plynom zachyteným v spodnej časti slepého závitového otvoru unikať cez jadro a zaisťuje prúdenie vzduchu v aplikácii. Skrutky sú bežnou voľbou pre systémy HV a UHV, pretože táto funkcia stredového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
Tento rad ventilačných skrutiek má zapustenú strojovú skrutku s hlavou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a pri obmedzenej ploche. Sú vyrobené z nehrdzavejúcej ocele.
Tento rad ventilačných skrutiek má vypuklú hlavu s drážkou s vnútorným šesťhranom. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.
Duté jadro skrutiek funguje ako ventilačný systém. Sortiment vyhovuje DIN 912 (so stredovým prieduchom). Sú vyrobené z ultrazvukom čistenej austenitickej nehrdzavejúcej ocele, ktorá poskytuje veľmi dobrú odolnosť proti korózii, dobrú pevnosť a opracovateľnosť.
Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Ventilačné skrutky sú upevňovacie prvky s otvorom vyvŕtaným cez stred, ktorý umožňuje plynom zachyteným v spodnej časti slepého závitového otvoru unikať cez jadro a zaisťuje prúdenie vzduchu v aplikácii. Skrutky sú bežnou voľbou pre systémy HV a UHV, pretože táto funkcia stredového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
Tento rad ventilačných skrutiek má šesťhrannú hlavu. Sú vyrobené z nehrdzavejúcej ocele.
The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.