Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Bez zámku Upínacie skrutky

 (36 sady výrobkov)

Zoznam Mriežka

Západky vačkové otočné - nastaviteľné

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Západky vačkové otočné s T-rukoväťou

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Skupina SR: SR5518

Západky vačkové otočné s mini krídlovým úchytom

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Skupina SR: SR5529

Západky štvrtotáčkové – s rukoväťou v tvare L

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Západky štvrtotáčkové – s rukoväťou v tvare T

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

upínacie skrutky - zápustné

Upínacie skrutky sú bezpečné spojovacie prvky navrhnuté tak, aby zostali pripevnené ku komponentu, v ktorom sú nainštalované, aj keď sú úplne uvoľnené, čo poskytuje komfort, bezpečnosť a jednoduché použitie v rôznych aplikáciách. Sú obľúbenou voľbou pre aplikácie, kde je potrebné často odstraňovať skrutky alebo kde sú obavy o bezpečnosť, pretože tieto skrutky zostanú pevne na svojom mieste a neuvoľnia sa zo zostavy. Tieto skrutky sa bežne používajú v elektronike, priemyselných strojoch, skriniach, paneloch a zdravotníckych pomôckach.

Tento rad upínacích skrutiek má zapustenú hlavu a drážku s vnútorným šesťhranom. Drážka s vnútorným šesťhranom je vhodná na presnú montáž a použitie tam, kde je k dispozícii menšia plocha. Používajú sa na dodržanie smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207, ktorá vyžaduje, aby upevňovacie prvky zostali pri odstránení pripevnené k pevným krytom alebo aplikáciám.

Skrutky sú vyrobené z nehrdzavejúcej ocele, ktorá je odolná voči korózii a mierne magnetická. Tieto skrutky sa bežne používajú v elektronike, priemyselných strojoch, skriniach, paneloch a zdravotníckych pomôckach.

Pamätajte si, že tieto skrutky majú menší priemer drieku a preto by sa nemali uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku s rovnakou veľkosťou závitu.

  • Sú obľúbenou voľbou pre aplikácie, kde je potrebné často odstraňovať skrutky alebo kde sú obavy o bezpečnosť.
  • Drážka s vnútorným šesťhranom je ideálna na presnú montáž a používa sa tam, kde je k dispozícii menšia plocha.
  • Používa sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES - vo všeobecnosti ISO 1207.
Materiál: Nehrdzavejúca oceľ (AISI 303) Skupina SR: SRP0153.A2

Štvrťotáčková západka otočná pre hrubé dvere – krídlové uchopenie

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Skupina SR: SR5523

Štvrťotáčkové zámky - bezpečnostné

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

Štvrťotáčkové zámky - jednoduchá montáž

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Štvrťotáčkové zámky s krídlovým úchytom

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Skupina SR: SR5522

Štvrťotáčkové západky zacvakávacie plastové

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

  • z/zo 2