Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Tvaru C Háčiky pre práškovanie

 (2 sady výrobkov)

Zoznam Mriežka

Háky závesné - v tvare C - hranaté

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Copper-Drawn Iron Wire


Skupina SR: SR1087

Závesné háky v tvare C

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Copper-drawn Iron Wire


Skupina SR: SR1087