V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(2 sady výrobkov)
These Worm Drive Hose Clamps are designed to secure hoses onto fittings or other connections. They consist of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped. The strap separates from the hose housing, so you can install or remove them without disconnecting the hose or tube. The supplied screw is made of the same material as the band.
Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal. These clamps are sized to SAE standards and used in various industries, including automotive, plumbing and HVAC.
T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.