Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Nábytok

 (4 sady výrobkov)

Zoznam Mriežka

Nábytkové montážne T-matice

T-matice sú ideálne na použitie s nastaviteľnými nožičkami, naklápacími klzákmi, kolieskami a uzamykacími skrutkami a inými aplikáciami montáže na nábytok. Sú samosvorné, aby sa zabránilo otáčaniu pri ručnej alebo automatickej montáži.

Tieto matice sa ľahko montujú, stačí ich vložiť do predvŕtaného otvoru a priklepnúť na miesto kladivom.

Dodávajú sa v rôznych veľkostiach závitov pre rôzne aplikácie.

  • Materiál: oceľ
  • Farba: prírodná

Priečne spojovacie valcové matice

Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.

M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.

The nut has a crossed driver and can therefore be used with a cross-head screwdriver.

  • Materials: Zinc Alloy and Steel
  • Colour: Natural


Skupina SR: SR1585

Spojovacie matice

Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.

Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Skupina SR: SR1585

Vačkové uzamykacie matice

Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.

The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.

  • Material: Zinc Alloy
  • Finish Options: Nickel Plating, Zinc Plating (Zamak), Collinox Light Plating or No Finish