V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(4 sady výrobkov)
Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.
Soft Close Buffers are a type of bumper that can be attached to the inside of a door or drawer, to provide a gentle soft-close action.
This action prevents the accidental slamming shut of the application, and therefore protects against wear and tear to your furniture and helps with noise control. This is particular useful in environments such as schools, hospitals and offices.
These buffers are easy to install and are available in various fixings, including; back, front and bottom screw fixing. We also have options with flush fitting for drilled holes and those with a magnetic tip.
Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.
These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.
Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.
May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.