V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(42 sady výrobkov)
These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.
These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Skupina SR: SR2765
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
Skrutkovacie silentbloky pre silnú záťaž pohlcujú nárazy a znižujú hluk s vysokou priľnavosťou na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
Skupina SR: SR1590
Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
Skupina SR: SR5694
Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.
Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.
Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5807
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Skupina SR: SR5795
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
Skupina SR: SR5804
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.