V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(9 sady výrobkov)
Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.
Priechodkové panely poskytujú riešenie pre montáž bez nástroja, ktoré je adaptabilné a šetrí čas pri inštalácii do steny. Modulárna konštrukcia (až 5 samostatných radov s celkovo 25 priechodkami) poskytuje plne flexibilné riešenie, ktoré umožňuje pridávať a odstraňovať priechodky s membránou montované na dosky. Ponúkame 8 veľkostí pre rôzne priemery káblov, ktoré nájdete v našom sortimente membránových priechodiek.
Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.
Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.
Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.
Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
These spring clips provide secure fastening of wires to a panel. They are available in screw mount or snap-in configurations.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.