V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(5 sady výrobkov)
These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.
Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.
Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.
The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku