Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Konfirmáty Rukou doťahovateľné skrutky

 (5 sady výrobkov)

Zoznam Mriežka

Konfirmáty

Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.

The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.

  • Material: Steel
  • Finish: Zinc Plated

Ovládacie gombíky - matice

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Ovládacie gombíky - nepredvŕtané

Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes. The lobed sides are easy to grip.

Ručné kolesá - kovové bez rukoväte

Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.

Ručné kolesá - kovové s rukoväťou

Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.