Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Otvor Krídlové matice Rukou doťahovateľné skrutky

 (7 sady výrobkov)

Zoznam Mriežka

Nábytkové a kancelárske kolieska

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Skupina SR: SR5769

Plastové krídlové matice

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard


Skupina SR: SR1956

Plastové lopatkové matice

Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.

Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.

  • Thread Sizes: M4, M5, M6 and M8.
  • Material: Nylon
  • Colour: Natural

Ručné kolesá - dvojlúčové

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Ručné kolesá - kovové bez rukoväte

Ovládacie ručné kolieska sú páky pre veľké namáhanie na regulovanie nastavenia polohy na veľkých strojoch. Štvorramenný dizajn umožňuje operátorovi pevnú manipuláciu, a preto nie sú vybavené rukoväťami. Sortiment ponúka výber materiálov vhodných pre prostredie aplikácie.

Ručné kolesá - kovové s rukoväťou

Náš sortiment lúčových kovových ručných koliesok poskytuje pákové držanie pre polohovanie a nastavenie na stroji a vybavení. Na zvýšenie bezpečnosti je tento rad vybavený rôznymi typmi manévrovacích rukovätí.

Uchytenia koliesok

Rôzne uchytenia koliesok vrátane koliesok na montážnych doskách, kovové alebo plastové objímky, rukoväte a závitové tyče. Kompatibilné s kolieskami so slepým otvorom. Vyberte si podľa požadovaného spôsobu pripevnenia a veľkosti montážnych otvorov koliesok. Možnosť výberu materiálov podľa potrieb vašej aplikácie.