Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Lankové plomby Rýchlouvoľňovacie čapy

 (6 sady výrobkov)

Zoznam Mriežka

Aretačné čapy - s prírubou

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Skupina SR: SR6571

Bezpečnostné plomby

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow


Skupina SR: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Lankové plomby - plastové telo

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.

The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red


Skupina SR: SRH0021

Lankové plomby - kovové telo

Our Metal Cable Seals can be used to secure goods for long time periods and are used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, plastic distribution boxes, petrochemical valves, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering. These seals prevent tampering by cable cutting and reusing of the seal.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red


Skupina SR: SRH0017, SRAluLock

Zaisťovacie skrutky - Valcová podpera

Locking Bolts - Cylindrical Support

Skupina SR: SR6566

Čapy s pružinou a krúžkom - zaťahovacie

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Skupina SR: SR5407