V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(4 sady výrobkov)
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Skupina SR: SR2702
Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.
Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.
Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).
Complete device includes operator, clip and contact block. Comes packaged, unassembled. Switches are rated at 4amp @ 230VAC with finger safe screw terminals. Switches meet NEMA 4, 4x, 12, 13 and IP65 when installed correctly and are oil and watertight. UL/CSA/CE approved. Momentary action "NO" (springs back) or maintained "NC" (stays down).
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku