Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Skryté závesy Zaťahovacie plomby

 (3 sady výrobkov)

Zoznam Mriežka

Bezpečnostné plomby

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow


Skupina SR: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Plomby zaťahovacie - so zúbkovaným pásikom

An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.

PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.

LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.

AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.

SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.

High break strengths: 8kg,12kg, 20kg and 32kg

  • Body Material: Polypropylene
  • Colours: Blue, Green, Orange, Red, White and Yellow
  • Applications include; Cash and courier bags, security containers, roll cage pallets and bonded cage doors, trucks and trolleys, cash machines, coin boxes, gaming machines, safety equipment (fire extinguishers), evidence bags, transport containers, logistcs and security servies... and more!


Skupina SR: SRH0011, SRH0031, SRH0032, SRH0035, SRH0034, SRH0033, SRH0012, SRBagLock ,SRH0009, SRH0011, SRH0012

Zaťahovacie plomby s hladkou páskou

A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.

JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.

SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg

  • Body Material: Polypropylene (PP)
  • Jaw Materials: Metal and Stainless Steel
  • Colours: Blue, Green, Orange, Red, White and Yellow
  • Applications include; In-land transportations, courier and postal bags, security containers, games machines, distribution boxes, cage roll pallets, cash containers, food tanker valves, evidence bags, cash-in transit bags, truck and trailer doors, tote bags and roll cages.... and more.


Skupina SR: SRJawLock, SRH0038, SRH0036, SRTeraLock