Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Spojky profilov Konfirmáty

 (3 sady výrobkov)

Zoznam Mriežka

Okrúhle ferule na nožičky - kónické

Tapered Round Feet Ferrules protect tube ends, chair bottoms and other furniture. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Poskytujú ochranu rúrok, tyčí a závitov.
  • Sú protišmykové a slúžia proti poškriabaniu podlahy.
  • Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely.
Materiál: PVC, Polyamid, Polyetylén LD Farba: Čierna, Biela, Prírodná Skupina SR: SR1520, SRF0069

Okrúhle ferule na nožičky - štandardné

Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.

  • Poskytujú ochranu rúrok, tyčí a závitov.
  • Sú protišmykové a slúžia proti poškriabaniu podlahy.
  • Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely.
Materiál: Polyetylén LD, PVC Farba: Biela, Čierna Skupina SR: SR1510, SR1516, SRF0070, SRF0082

Zatláčacie klzáky

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.