V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(5 sady výrobkov)
Viazacie pásky Elematic 2-Lock™ sú profesionálne viazacie pásky vyrobené z polyamidu 6.6 (PA), ktoré majú dvojitý uzamykací systém vyrobený z nehrdzavejúcej ocele. Vysoko efektívny a spoľahlivý spojovací materiál pre mnohé aplikácie a odvetvia.
Dvojitá oceľová čeľusť je vyrobená z nehrdzavejúcej ocele AISI 316, ktorá sa počas výrobného procesu umiestňuje priamo do hlavy viazacej pásky. Inovatívna dvojitá oceľová čeľusť umožňuje uzamknutie na oboch stranách viazacej pásky pre dokonalé zväzovanie a zaistenie.
Hladký profil bez držiakov umožňuje množstvo možností nastavenia pozdĺž dĺžky viazacej pásky a správne napnutie pre široký rozsah priemerov zväzkov. Tieto viazacie pásky majú teplotný rozsah inštalácie od -40 C do 60 C a môžu sa použiť v rozsahu prevádzkových teplôt od -40 C do 85 C.
Na výber dve farebné varianty. Čierna varianta je vyrobená z PA odolného voči UV žiareniu, ideálne pre vonkajšie aplikácie v extrémnych podmienkach.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Skupina SR: SR1520, SRF0071, SRF0069
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.
Skupina SR: SR1747
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.