Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Priemyselné pánty a závesy Štandardné

 (3 sady výrobkov)

Zoznam Mriežka

Krídlové pánty zapustené

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Skupina SR: SR5506

Pánty ploché – nalepovacie

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

Pánty ploché – skrutkovacie a s čapom

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Skupina SR: SR5507