Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Stromček

 (8 sady výrobkov)


Dištančné rýchlospony

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Skupina SR: SR2051

Káblové sedlá bez zámku

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Káblové svorky - lamelové upevnenie, pre káblové zväzky

Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.

These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.

  • Material: Polyamide 6.6 (PA)
  • Colour: Natural
  • UL94 V2 flame rated.

Káblové svorky - lamelové upevnenie, s uzamykateľným vrškom

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Káblové svorky - príchytky pre káble a rúrky

Duálna príchytka pre káble a rúrky poskytuje výhodu oddeleného vedenia jednej 25,0 mm trubice alebo rúrky a zároveň dvoch menších 6,0 mm zväzkov.

Používa sa na upevnenie káblov a rúrok na panel s lamelovým puzdrom.

  • Materiál: polyamid 6/6
  • Farba: prírodná
  • Trieda horľavosti UL94 V2.

Podperné stĺpiky pre PCB - obojstranné zacvakávacie lamelové upevnenie

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..

Skupina SR: SR2730

Zacvakávacie svorky

These Half U Clamps are designed to secure and hold wires and cables in place. They have a fir tree base that provides exceptional holding strength. It can snap in place in threaded, unthreaded, drilled or punched holes.

It can also be inserted into threaded metal, wood, particle board, plastic, foam or rubber, making it incredibly versatile. Its low profile allows it to be used in densely packed panels or other space-constrained applications. Suitable for corner and border mounting, manufacturing, and construction applications.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Zasúvacie rozpierky PCB

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.