Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Cylindrický Štvorcová hlava

 (8 sady výrobkov)

Zoznam Mriežka

Gumené púzdra

Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.

Skupina SR: SR6485

Magnety závesné

Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie priechodky

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Skupina SR: SR2762

Strojové skrutky - so štvorcovou hlavou

These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.

It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.

It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.

Valcové bronzové matice

Valcové bronzové matice sa používajú s našimi vodiacimi skrutkami na premenu rotačného pohybu na lineárny pohyb. Matica je naskrutkovaná na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky pre hladký a presný lineárny pohyb.

Vhodné pre manuálne alebo motorizované aplikácie pri nízkych až stredných otáčkach. Majú vnútorné závity, ktoré lícujú so skrutkou, čo vďaka materiálu zaisťuje mimoriadnu trvácnosť a odolnosť voči opotrebovaniu. Vyrobené z bronzu, ktorý má lepšiu odolnosť proti korózii ako oceľ, ale je menej pevný alebo tepelne odolný.

Používajú sa v automobilovom, leteckom alebo stavebnom priemysle na zaistenie vodiacich skrutiek na mieste. Dostupné ako štandardné valcové bronzové matice s pravostranným aj s ľavostranným závitom.

  • Dostupné ako štandardné valcové bronzové matice s pravostranným aj s ľavostranným závitom.
  • Vhodné pre manuálne alebo motorizované aplikácie pri nízkych až stredných otáčkach.
  • Majú vnútorné závity pre skrutku, čo vďaka materiálu zaisťuje výnimočnú stálosť a odolnosť proti opotrebovaniu.
Materiál: Bronzová Skupina SR: SRL1330

Valcové oceľové matice

Valcové oceľové matice sú upevňovacie prvky, ktoré sa bežne používajú s vodiacimi skrutkami alebo guľovými skrutkami na prevod rotačného pohybu na lineárny pohyb. Matica sa naskrutkuje na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky pre hladký a presný lineárny pohyb.

Používajú sa pre nízke otáčky, manuálne ovládanie a upínacie funkcie. Nie sú vhodné pre motorizované pohyby. Majú vnútorné závity pre skrutku, čo vďaka materiálu zaisťuje výnimočnú stálosť a odolnosť proti opotrebovaniu.

Používajú sa v automobilovom, leteckom alebo stavebnom priemysle na zaistenie vodiacich skrutiek na mieste. Dostupné ako štandardné valcové oceľové matice s pravostranným aj s ľavostranným závitom.

  • Matica sa naskrutkuje na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky.
  • Používajú sa v automobilovom, leteckom alebo stavebnom priemysle.
  • Dostupné ako štandardné valcové oceľové matice s pravostranným aj s ľavostranným závitom.
Materiál: Oceľ Skupina SR: SRL1339