Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Okrúhle Zápustná Zarážky do skriniek

 (12 sady výrobkov)

Zoznam Mriežka

Nohy pre stroje - antivibračné

Antivibračné nohy pre stroje pohlcujú nárazy, znižujú hluk a poskytujú dobrú priľnavosť na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.

Nožičky s nitom

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Skupina SR: SR5796

Otvorené priechodky - rýchlonasadzovacie

Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.

Samolepiace disky

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Skupina SR: SR1577

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Silentbloky - silná záťaž

Skrutkovacie silentbloky pre silnú záťaž pohlcujú nárazy a znižujú hluk s vysokou priľnavosťou na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie nožičky s dorazom - so závitom

Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.

Zatláčacie dorazy a gumené nožičky - doraz

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5807

Zatláčacie gumené nožičky

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5795

Zátky a dorazy - so závitom

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Skupina SR: SR5804