Menü Arama

Mobilya Kilitleri - Cam Kapı Kızağı

Stokta

These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.

It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.

The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.

Please get in touch with your local sales team to acquire the Keyed Alike version.

Series Code :SR5543

Seri Kodu: SR5543

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Filtre veya Arama Seçenekleri

Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın

Emperyal
Metrik
Gizle Göster Filtreler
2 Sonuç
Ürün SKU bilgileri
Ürün kodu Fiyat aralığı Stok Durumu Anahtar Tipi Satın Al
374,3141 TL - 374,3141 TL 1490 Stokta
Benzer Anahtarlı
27 Stokta
Farklı Anahtarlı
Mobilya Kilidi 3.0 mm Zinc Alloy

492871

Fiyat Aralığı
374,3141 TL - 374,3141 TL

Stok Seviyeleri
1490 Stokta
Özellikler
  • Lock Material
    Die Cast Zinc Alloy
  • Mandal Malzemesi
    Die Cast Zinc Alloy
  • GTIP Numarası
    8301300000
  • Dahil
    Two keys supplied with each latch
  • Tam Malzeme
    Die Cast Zinc Alloy
Mobilya Kilidi Farklı Anahtarlı 4.0 mm 20.0 mm Steel

02002E


Stok Seviyeleri
27 Stokta
Özellikler
  • Lock Material
    Steel
  • Slide Material
    Stainless Steel
  • Mandal Malzemesi
    Steel
  • GTIP Numarası
    7318190090
  • Dahil
    Two keys supplied with each latch