Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

El Çarkları Vida

 (15 Ürün grupları)

Liste Kılavuz

Dilimli El Çarkları ve Topuzlar - Boş

Dilimli boş el çarklarımız metal işlemeden sergileme mobilyasına kadar birçok farklı uygulama için idealdir ve çok çeşitli stil ve ölçüleri mevcuttur. Dilimli kenarların kavranması kolaydır.

Dilimli El Çarkları ve Topuzlar - Dişi

Dilimli Dişi El Çarkları ve Topuzlar azami kavrama ve rahatlık için oymalı kenarlara sahiptir. Bu dayanıklı dilimli topuzlar darbeye ve kimyasallara dirençlidir ve ayar gerektiren bitmiş uygulamalar için zarif bir görüntü sunar.

El Çarkları - Metal Kulplu

Telli Metal El Çarkları çeşitlerimiz makine ve ekipmanda konumlandırma ve ayarlama yapmak için bir kol sunar. Bu ürünler farkı manivela kollarıyla daha fazla güvenlik sağlar.

El Çarkları - İki Telli Teknopolimer

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

Kanatlı Topuzlar - Çapraz/Dişli Saplama

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Series Code :SR1579

Seri Kodu: SR1579

Kelebek Vidalar - Plastik Yuvarlak Tokmak

These Thumb Screws with a Plastic Round Knob are fasteners in various applications requiring manual tightening or loosening. These screws have a circular knob shape of strong plastic, providing a pleasant and ergonomic grip for effortless hand operation. Additionally, the plastic design offers advantages such as corrosion resistance, electrical insulation, and lightweight qualities.

The rounded knob design enables quick and easy adjustments without additional tools. The knob's smooth surface provides a pleasant grip, making it simple to tighten or loosen the screw as needed. Suitable for use in electrical enclosures, computer hardware, or any other application where electrical components must be protected while remaining safe.

Kelebek Vidalar - Tırtıllı Plastik

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Kulpsuz El Çarkları - Metal

Kumanda El Çarkları, ağır hizmet tipi kolu sayesinde büyük makinelerde ayar yapmayı sağlar. Dört telli tasarım, kullanana sağlam bir tutuş sağladığından tutamakları yoktur. Bu ürünler uygulama ortamına uygun malzeme seçenekleriyle gelir.

Sabit Kelebek Vidalar - Oluklu Uçlu ve Düşük Başlı

Sabit Silindirik Başlı Vidalar düşük bir baş ve oluklu tahrik içerir. Oluklu tahrikler standart uçlu tornavidalara uyar ve aşağı doğru basınç gereksinimi, girintili açıklığa sahip olanlardan daha azdır. Kaymayı önlemek için yaklaşık olarak uyan bir uç kullanılmalıdır.

Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır. Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0162.A2

Sabit Silindirik Başlı Vidalar - Düşük Başlı

Sabit Silindirik Başlı Vidalar düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.

Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Sabit Silindirik Başlı Vidalar, düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. Karartılmış veya Doğal kaplama çeşitleriyle sunulur.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0161.A2

Sabit Silindirik Başlı Vidalar - Uzun Başlı

Sabit Silindirik Başlı Vidalar uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.

Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Sabit Silindirik Başlı Vidalar, uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. Karartılmış veya Doğal kaplama çeşitleriyle sunulur.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0160.A2

Silindir Başlı Vida Topuzları - T Başlı

T Başlı Silindir Başlı Vida Topuzları kenetleme ve sabitleme amacıyla küçük bir topuz oluşturmak üzere vidalara baskıyla geçirilebilir. Bu topuzlar her boyda vidayla kullanılabilir ve T Biçimi Baş yapısı sıkıştırma sırasında ilave kaldıraç gücü sağlar.

Silindir Başlı Vida Topuzları - Tırtıklı

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Series Code :SR6127

Seri Kodu: SR6127

Silindirik Başlı Vidalar - Kelebek Plastik

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Tırtıllı Kelebek Vidalar - Oluklu/Plastik

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural


Series Code :SR1977

Seri Kodu: SR1977