Menü Arama

Şunun için 14 ürün çeşidi bulduk: Endeksleme Kolları, İterek Kapatmalı Sürgüler

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endeksleme Kolları

Liste Kılavuz

Aynalar

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

Kilit Mandalı için Yaylı Dişi Soket

Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.

Series Code :SR5074

Seri Kodu: SR5074

Anahtarlı Kilit, Basma Düğmeli Çarpma Kapamalı Mandallar

Push Button Latches have a push button opening and a slam shut action. They are a single hole installation for added ease and suit various panel thicknesses. This range offer a choice of cut out, material and locking security with key or no key.

Mıknatıslı Mandallar - Gömülü

Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.

Mıknatıslı Dokunmatik Sürgüler

Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.

Vidalı Mıknatıslı Mandallar - Metal Gövde

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

Series Code :SR5428

Seri Kodu: SR5428

Vidalı Mıknatıslı Mandallar - Plastik Gövde

Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.

Yaylı Oturmalı Mıknatıslı Mandallar

Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.

Series Code :SR5427

Seri Kodu: SR5427

Yaylı Kayar Mandallar

Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.

Series Code :SR5471

Seri Kodu: SR5471

Sıkma Kolları - Konik Tutamak/Dişli Eklenti

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

Sıkma Kolları - Konik Tutamak/Dişli Saplama

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Tutma Kolları - Gözyaşı Damlası Tutamak/Dişli Eklenti

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

Tutma Kolları - Gözyaşı Damlası Tutamak/Dişli Saplama

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Çok İnce Vidalı

Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.