Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Faturalı Flanş Koruyucuları Gerdirme Kelepçesi Tutamağı

 (3 Ürün grupları)

Liste Kılavuz

Faturalı Flanş Koruyucu Tapalar

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black


Seri Kodu: SR1372

Tutamak Kavramaları - Manivelalı Kelepçe

Ergonomik Gerdirme Kelepçesi Tutamak Kavramaları dikey tespit kelepçeleri için rahat ve güvenli bir kavrama alanı sağlar. Bu aksesuarlar muhafaza olarak iş görür ve muhtemel sıkışma noktalarından korur.

Yapışkanlı Faturalı Flanş Koruyucuları

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black


Seri Kodu: SR1361