Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Faturalı Flanş Koruyucuları Kafası Altıgen Somun

 (3 Ürün grupları)

Liste Kılavuz

Faturalı Flanş Koruyucu Tapalar

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black


Seri Kodu: SR1372

Flanşlı Altıgen Somun - Plastik

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Yapışkanlı Faturalı Flanş Koruyucuları

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black


Seri Kodu: SR1361